IESNA:LM-63-2002
[TEST]P1434922
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-835-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 80CRI 3500K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (234) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]83883.3
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
12314.3 12333.0 12127.5 11585.6 11249.2 11249.2 11566.9 11903.2 12426.5 13024.4 14276.4 15939.5 17434.4 18723.8 19957.1 21209.1 22367.6 23526.2 
24722.1 25525.6 25843.3 25787.2 25488.3 24460.5 23526.2 22928.2 22423.7 21283.8 19022.8 13622.4 6671.0 2840.3 1980.8 1513.6 1139.9 
766.1 392.4 0.0 
12314.3 12333.0 12090.1 11566.9 11230.5 11249.2 11548.2 11884.6 12407.8 13043.1 14220.4 15846.1 17378.4 18705.1 20013.1 21246.4 22479.7 23694.4 
24834.2 25749.9 26161.0 26086.2 25899.4 24684.7 23750.4 23003.0 22405.0 21153.0 18742.5 13622.4 6839.2 2859.0 2018.1 1551.0 1177.2 
784.8 392.4 0.0 
12314.3 12258.3 12071.4 11660.3 11342.6 11342.6 11660.3 12052.7 12613.3 13267.3 14407.2 16051.6 17658.6 19228.3 20667.2 22106.0 23638.3 24946.3 
26385.2 27450.3 27992.2 28085.7 28141.7 27562.4 26254.4 25114.5 24273.6 22965.6 20349.5 14911.7 8184.6 3494.4 2298.4 1737.8 1308.0 
878.3 467.2 0.0 
12314.3 12333.0 12202.2 11921.9 11660.3 11660.3 11996.7 12482.5 13024.4 13771.9 14762.3 16406.7 18387.4 20162.6 21638.9 23358.0 24983.7 26796.3 
28309.9 29674.0 30458.8 30813.9 30832.6 30813.9 30458.8 29337.6 27730.6 25918.0 23152.5 17714.7 10464.4 4634.2 2728.2 2036.8 1532.3 
1065.1 560.6 0.0 
12314.3 12295.7 12277.0 12164.8 12052.7 12071.4 12389.1 12949.7 13603.7 14351.2 15378.9 16855.1 18854.6 21227.8 23059.0 24852.9 26927.1 28870.5 
30664.4 32028.5 33149.7 34046.6 34177.4 34794.1 35298.6 35093.1 34308.2 32682.5 29375.0 23582.2 15808.7 8016.5 3812.0 2560.0 
1831.3 1177.2 598.0 0.0 
12314.3 12351.7 12426.5 12538.6 12594.6 12725.4 13005.7 13566.3 14313.8 15285.5 16500.1 17901.6 19658.1 22087.3 24778.2 27095.3 29206.8 31243.7 
32850.7 34084.0 35242.6 36307.7 36588.0 37634.4 39110.6 40138.4 40287.9 39615.2 37709.2 32589.1 23657.0 13996.1 6428.1 3288.8 
2205.0 1326.7 616.7 0.0 
12314.3 12389.1 12594.6 12893.6 13155.2 13491.6 13940.1 14519.3 15304.2 16500.1 17995.0 19620.7 21489.4 23862.5 26572.1 29505.8 31897.7 33560.8 
34513.8 35279.9 35877.9 36457.2 36718.8 37447.5 38624.8 39390.9 39540.4 37709.2 34214.8 29375.0 22498.4 14089.5 7325.1 3793.3 
2130.2 1326.7 541.9 0.0 
12314.3 12389.1 12669.4 13099.2 13585.0 14220.4 14911.7 15715.3 16668.3 18013.7 19639.4 21452.0 23582.2 26273.1 29319.0 32626.5 34924.9 
36326.4 37223.3 37597.0 37802.6 38026.8 38045.5 38606.1 38512.7 37410.2 34682.0 30552.3 25749.9 19489.9 12632.0 7287.7 4410.0 
2989.8 2205.0 1607.0 710.1 0.0 
12314.3 12463.8 12800.2 13304.7 13921.4 14743.6 15621.8 16724.3 18069.7 19695.5 21638.9 23862.5 26609.4 30085.1 33747.6 36924.3 39372.2 
40941.9 42025.7 42717.1 43483.3 44025.2 44099.9 44305.5 43184.3 40418.7 36363.7 30982.1 24423.1 16817.8 10202.8 6540.2 4391.3 
3139.3 2317.1 1681.8 803.5 0.0 
12314.3 12445.1 12800.2 13342.1 14014.8 14855.7 15827.4 16985.9 18350.0 20125.3 22162.1 24516.6 27562.4 31187.6 35074.4 38568.7 40998.0 
42754.5 43987.8 44791.3 45501.4 45744.3 46080.7 45856.4 44585.8 41577.2 36550.6 30365.4 23189.8 15715.3 9660.9 6278.6 4204.4 
2952.5 2205.0 1644.4 878.3 0.0 
12314.3 12445.1 12818.9 13342.1 14014.8 14818.3 15846.1 17042.0 18424.8 20200.0 22255.5 24535.2 27599.8 30944.7 34682.0 37709.2 40063.6 
41315.6 42025.7 42287.3 42231.3 41745.4 41670.7 40848.5 38774.3 35130.4 30272.0 24311.0 18312.7 12239.6 7848.3 5194.8 3699.9 
2672.2 1924.7 1513.6 710.1 0.0 
12314.3 12445.1 12856.2 13360.8 13996.1 14818.3 15733.9 16855.1 18200.6 19751.5 21526.7 23675.7 26048.8 28851.8 31953.7 34588.5 36214.2 
36830.9 36625.3 35933.9 34719.3 33168.4 32813.3 31112.9 28384.6 25095.8 21171.7 16537.5 12295.7 8483.6 5942.3 4466.0 3363.6 2447.9 
1756.5 1326.7 560.6 0.0 
12314.3 12463.8 12818.9 13304.7 13884.0 14612.8 15435.0 16369.3 17397.0 18574.3 19938.4 21377.2 22928.2 24666.0 26796.3 28403.3 29076.0 
28758.4 27525.1 25619.1 23582.2 21283.8 20685.8 18835.9 16406.7 13622.4 11025.0 8763.9 6876.6 5587.2 4727.7 3980.2 3214.1 2485.3 1850.0 
1382.8 635.3 0.0 
12314.3 12407.8 12669.4 13043.1 13472.9 13846.6 14201.7 14538.0 14893.1 15285.5 15696.6 15995.6 16201.1 16406.7 16593.5 16687.0 16500.1 15902.1 14631.5 
13043.1 11137.1 9380.6 9044.2 7979.1 6951.3 6166.5 5568.5 5101.4 4727.7 4391.3 4036.3 3625.2 3139.3 2690.8 2298.4 1850.0 859.6 0.0 
12314.3 12389.1 12557.3 12744.1 12837.6 12856.2 12874.9 12800.2 12706.8 12557.3 12501.2 12557.3 12650.7 12650.7 12632.0 12445.1 12071.4 11454.8 10576.5 
9474.0 8222.0 7007.4 6801.8 6073.1 5400.4 4951.9 4578.2 4297.9 4054.9 3830.7 3587.8 3288.8 2915.1 2485.3 1999.4 1476.2 691.4 0.0 
12314.3 12370.4 12426.5 12389.1 12183.5 11996.7 11753.7 11454.8 11324.0 11324.0 11361.3 11342.6 11230.5 10950.2 10613.9 10146.7 9586.1 8913.4 8166.0 
7381.1 6671.0 6054.4 5961.0 5493.8 5008.0 4652.9 4353.9 4054.9 3756.0 3382.2 3083.3 2709.5 2373.2 1980.8 1438.9 896.9 523.2 0.0 
12314.3 12277.0 12164.8 11884.6 11566.9 11193.2 10875.5 10782.1 10800.7 10782.1 10707.3 10539.1 10221.5 9773.0 9287.1 8726.5 8147.3 7568.0 7044.8 
6577.6 6091.8 5662.0 5605.9 5419.1 5194.8 4914.5 4615.5 4260.5 3886.8 3531.7 3232.7 2933.8 2597.4 2148.9 1532.3 1009.1 523.2 0.0 
12314.3 12277.0 12015.4 11604.3 11174.5 10763.4 10613.9 10651.2 10651.2 10539.1 10314.9 9922.5 9455.3 8913.4 8371.5 7867.0 7306.4 6839.2 6428.1 
5886.2 5755.4 5624.6 5587.2 5587.2 5531.2 5306.9 4970.6 4503.4 4167.1 3961.5 3868.1 3737.3 3475.7 2933.8 2018.1 1382.8 859.6 0.0 
12314.3 12183.5 11809.8 11267.9 10763.4 10445.7 10445.7 10501.8 10445.7 10258.8 9866.4 9343.2 8801.3 8203.3 7642.7 7138.2 6633.7 6129.1 5624.6 
5493.8 5437.7 5400.4 5400.4 5381.7 5306.9 5045.3 4522.1 4223.1 4092.3 4017.6 3868.1 3699.9 3400.9 2896.4 2186.3 1569.7 1102.5 0.0 
12314.3 12164.8 11753.7 11155.8 10576.5 10371.0 10445.7 10464.4 10352.3 10072.0 9567.4 9006.8 8334.1 7717.5 7138.2 6615.0 6110.5 5437.7 5176.1 
5082.7 5101.4 5138.8 5101.4 5008.0 4895.8 4484.7 4111.0 3961.5 3868.1 3793.3 3625.2 3457.0 3083.3 2504.0 1962.1 1532.3 990.4 0.0 
12314.3 12183.5 11697.7 11062.3 10539.1 10352.3 10427.0 10483.1 10333.6 9997.2 9455.3 8820.0 8109.9 7455.9 6876.6 6334.7 5774.1 5157.4 4933.2 
4821.1 4895.8 4914.5 4895.8 4839.8 4596.9 4335.2 3998.9 3868.1 3812.0 3756.0 3681.2 3699.9 3101.9 2578.7 1850.0 1420.2 840.9 0.0 
12314.3 12127.5 11641.6 11025.0 10445.7 10258.8 10371.0 10408.3 10277.5 9922.5 9399.3 8782.6 8053.8 7418.5 6857.9 6316.0 5699.4 5101.4 4914.5 
4802.4 4858.5 4821.1 4821.1 4783.7 4503.4 4316.6 3961.5 3849.4 3793.3 3737.3 3643.8 3606.5 2933.8 2373.2 1887.3 1438.9 878.3 0.0 
